Eaton Crouse-Hinds series CEAG GHG 791 terminal box, Black, 1 x M25 cable gland, 4 x M12 cable gland, 2 x blanking plugs for M12, Polyamide, 12 x Ex-e, 4 x PE/PA terminals, Type 791 02 up to 12 terminals assembled with screwless terminals
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 791 terminal box
|
| Catalog Number |
GHG7910201R0014
|
| EAN |
4250217404757
|
| Product Length/Depth |
117.5 mm
|
| Product Height |
73.5 mm
|
| Product Width |
113.5 mm
|
| Product Weight |
0.5 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 22
Zone 21 Zone 2 Zone 1 |
| Ingress protection (IP) ratings |
IP66
|
| Type |
Type 791 02 up to 12 terminals assembled with screwless terminals
|
| Gland entries |
1 x M25 cable gland, 4 x M12 cable gland, 2 x blanking plugs for M12
|
| Special features |
12 x Ex-e, 4 x PE/PA terminals
|
| Material |
Polyamide
|
| Color |
Black
|
Support from Eaton
Need product technical support?
Phone: +44 (0) 1753 608 700, Option 3 then Option 1