Download document () of 20

I-GSM03

Eaton plug-on intruder alarm communicator for i-on Style, GSM, ARC, SMS, Speech

General specifications

Product Name
Eaton plug-on intruder alarm communicator
Catalog Number
I-GSM03
EAN
5060096854272
Product Length/Depth
40 mm
Product Height
10 mm
Product Width
63 mm
Product Weight
0.02 kg
Compliances
CE marking
Certifications
CE

Product specifications

ATS rating
SP2
Contacts
4
Current - max
140 mA
Current normal
15 mA
Digital transmission
Yes
EN 50131 Grade
2
Enclosure Colour
Not applicable
Environmental class
Class II
Internal aerial
Yes
Listen in
Not applicable
Messages - SMS
4
Messages - speech
4
Mounting
Plug on
Number of relay outputs
Not applicable
Number of transistor outputs
Not applicable
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Type of communicator
Communicator
Programming display
No
Radio frequency
850/900/1800/1900MHz
Remote access
Not applicable
Supply - max
12 V
Supply - min
12 V
Talk back
Not applicable
Temperature Sensor
Not applicable
Type of current
DC
VdS Class
None
Voice Transmission (AWAG)
Yes
Wired input type
Not applicable
With housing
No
With power adaptor
No

IDSIG Communicators Prod Spec MultiRow1

Export product specification