Photo is representative
Download
Eaton Nexi 45° Wall Bracket (IP40/IP65)
Product Name |
Eaton emergency lighting wall bracket
|
Catalog Number |
NEXI-WB45
|
EAN |
3660191806187
|
Product Length/Depth |
293 mm
|
Product Height |
125 mm
|
Product Width |
103 mm
|
Product Weight |
0.18 kg
|
Certifications |
CE marking
|
Product branding |
Eaton
|
Color |
White
|
Compatibility |
NexiLite
NexiTech |
Material |
Plastic
|