Download document () of 20

O-5055-CSA

Eaton Led Vistral sign panel 12/24Vdc

General specifications

Product Name
Eaton Ssries 5000 signboard notification device
Catalog Number
O-5055-CSA
EAN
5205050902853
Product Length/Depth
36.3 cm
Product Height
5.2 cm
Product Width
5.2 cm
Product Weight
0.518 kg
Certifications
CE marking

Product specifications

Number of tones
2
Color housing
White
Material housing
Plastic
Sound output
98 dB
Nominal voltage
24 VDC
Electricity consumption
105 ADC
Operating temperature - max
50 °C
Operating temperature - min
-10 °C
Product branding
Eaton
Degree of protection
IP40

Export product specification

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4