
Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/E1, 1P, BS, front connected, green, fuse-link NSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
SC32H/DGN
|
EAN |
5027590509077
|
UPC |
051712419468
|
Product Length/Depth |
81 mm
|
Product Height |
52 mm
|
Product Width |
25 mm
|
Product Weight |
96.7 g
|
Compliances |
CE
|
Certifications |
Not Applicable
|
Amperage Rating |
32 A
|
Voltage rating at AC |
550 V a.c.
|
Model |
Safeclip
|
Connection |
Front
Front Connected |
Number of poles |
Single-pole
|
Fuse type |
NSD
|