Knowledge Search
Download document () of 20
We make what matters work*
Switches and disconnects

General duty safety switches

General duty safety switches are used in residential and commercial applications. They are suitable for light duty motor circuits and service entrance applications. Fusible cartridge and non-fusible switches are available.

Voltage Class
240 Vac
Current Ratings
30 A – 600 A
Features
Fusible and Non-Fusible, LOTO capability, Horsepower Rated
Origin
Made in America

Core features

  • Available in 30 A–600 A, fusible and non-fusible ratings
  • Maintains lock out tag out (LOTO) capability
  • Horsepower rated
  • Visible ON/OFF indication
  • Suitable for service entrance applications unless otherwise noted
  • Ample wire bending space provides for easier installation
  • Available in NEMA type 1—general purpose indoor use and type 3R—rainproof and sleet-resistant
  • Standard NEC 230.62 (C) and UL 98 compliant line side barrier
eaton-standard-line-side-barrier-switching-devices-2-en-us.png

Standard line side barrier

NEC 230.62(C) and UL 98 compliant barriers come standard on all 30 A – 600 A general duty safety switches.

Engineered to accomodate your safety requirements

Eaton general duty safety switches are engineered to accommodate your safety requirements. Custom safety enhancements are available through our Flex Center for your application needs.

Customize your switching devices

Anytime you need non-standard or niche safety switch solutions, our experienced team of industry experts will collaborate with you so we can push boundaries together to redefine what's possible.
eaton-white-peaper-safety-switches-3D.jpg

Advancing personnel and equipment protection with safety switches

Learn about the evolution of safety switch technology and a growing emphasis on personnel protection, including:

  • Choosing the right safety switch for your application
  • Benefits of advanced safety switch designs
  • When “off the shelf” safety switch designs won’t work
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

    Learn the Essentials of Safety Switches

    Explore how Safety Switches protect your operations. Understand their importance, installation, and maintenance with clear, engaging content.
    X
    Download Close