DUOLINE multi-bag filter housings are designed with two single bag filter housings fitted together at the inlet and outlet by a butterfly valve or ball valve. This increases flow capacity and allows the filtration process to run continuously even during filter bag change-outs.
Key DUOLINE bag filter applications:
For Continuous and High Flow Rate Applications
An integral valve linkage assembly is available for DUOLINE bag filter housings with butterfly valves that permits operation of the valves with a single handle.
DUOLINE bag filter housings are available in carbon steel or stainless steel for size 02 (double length) filter bags. End connections are either 2" or 3" flanged.
ACCUGAF filter bag
DCF 400/ 800/ 1600
FLOWLINE
MAX-LOAD Pleated
POLYLINE
SENTINEL
SIDELINE
Spare Parts Bag Filter Housings
TOPLINE
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
F3AVTB0222 (TOPLINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 240 (109) | 2” |
B0F3AVTB0322 (TOPLINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 240 (109) | 2” |
F3AVSB00222 (SIDELINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 300 (134) | 2” |
F3AVSB00322 (SIDELINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 330 (149.7) | 2” |
F3AVFB00422 (FLOWLINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 200 (90.7) | 2” |
F3AVFB00442 (FLOWLINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 200 (90.7) | 2” |
F3AVFB00443 (FLOWLINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 200 (90.7) | 2” |
F3AVFB011073 (FLOWLINE) | 2 | 2 |
176 (40) | 150 (10) | 250 (160) | 16 (60.5) | 200 (90.7) | 2” |
1 Maximum theoretical flow based on water viscosity, filter bag specific. |
החיפוש שלך "" לא תאם לאף מסמך או מוצר.
copiedToClipboard
minErrorDescription
Sorry, we can't get that information right now.