bdeDownloadDocument () bdeof 20

Electro-mechanical actuation

Electro-mechanic actuation is achieved by rotating an actuation cam with an electric motor eliminating the need for pressurized oil supply. 

Production ready

This compact design is capable of transient response times of less than 15 milliseconds and can be utilized on intake or exhaust valves.

Multi-modes

Multi-modes are possible on adjacent valves. Four combinations of secondary lifts can be achieved using the same switching roller finger follower technology thanks to to a complex actuator that is capable of switching between modes.

Video gallery

Learn more about electro-mechanical actuation by watching this video.