bdeDownloadDocument () bdeof 20

EP-502138
Model code: PSN-MSW/12

ProfiSNAP Mounting Side Wall, H12=1150mm, 1 pair consists of left and right part

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502138
EAN
9010653076247
Product Length/Depth
150 mm
Product Height
1140 mm
Product Width
20 mm
Product Weight
4.18 kg
Certifications
CE
Model Code
PSN-MSW/12

Delivery program

Model
Systemic

Technical data - mechanical

Surface finishing
Galvanized
Mounting method
Snap mounting
Material
Steel

dataSheetsExport