הורד מסמך () מתוך 20

EP-502150
Model code: PSN-FPS/480

ProfiSNAP Front Plate Support, H=480mm, 1 pair consists of left and right part

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502150
EAN
9010653076360
Product Length/Depth
40 mm
Product Height
500 mm
Product Width
20 mm
Product Weight
0.68 kg
Certifications
CE
Model Code
PSN-FPS/480

Delivery program

Model
Systemic

Technical Data - Mechanical

Surface finishing
Galvanized
Mounting method
Snap mounting
Material
Steel

יצא מפרט מוצר