bdeDownloadDocument () bdeof 20

EP-502257
Model code: PSN-XNH2-1/X-400/450-MV

ProfiSNAP Mounting Kit, fuse-switch disconnector 400A, for enclosure width 400mm, H=450mm, prepared for XNH2 3-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502257
EAN
9010653075233
Product Length/Depth
80 mm
Product Height
455 mm
Product Width
325 mm
Product Weight
2.3 kg
Certifications
CE
Model Code
PSN-XNH2-1/X-400/450-MV

Delivery program

Amperage rating
400 A
Number of poles
Four-pole

Technical data - mechanical

Frame
NH2
Mounting method
Mounting plate
Number of fuse holders (knife blade)
0
Number of fuse switch disconnectors
0

dataSheetsExport