bdeDownloadDocument () bdeof 20

EP-502524
Model code: XVTL-BP-F-85/18-PSN

XVTL Mounting Frame, for enclosure width 850mm, H18=1650mm, prepared for ProfiSNAP modules

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502524
EAN
9010653076193
Product Length/Depth
120 mm
Product Height
1750 mm
Product Width
250 mm
Product Weight
14 kg
Certifications
CE
Model Code
XVTL-BP-F-85/18-PSN

Delivery program

Model
Systemic

Technical data - mechanical

Surface finishing
Powder coating
Mounting method
Snap mounting
Material
Steel

dataSheetsExport