Ricerca risorse
Scarica il documento () sui 20
Sounders & horns

FHF BLG LED Weatherproof Signalling Light

Eaton’s FHF BLG LED is a weatherproof compact signalling light designed for use in harsh industrial environments. It's perfectly suited to applications exposed to vibrations such as machines, vehicles, and crane installations.

This beacon is equipped with modern LED technology and meets ingress protection IP 67. The BLG LED housing is manufactured from vibration resistant rubber and cap is made from polycarbonate, durable materials to prevent corrosion.

The range has 4 mode options (continuous, blinking, rotating, or flashing light) and different colour, user-selectable caps.

Highly certified
Ingress protection IP 67
Durable
Vibration resistant rubber housing and polycarbonate cap

Design Features

  • Housing made of polycarbonate (grey)
  • All metal parts made of V4A
  • Ingress protection IP 66 IEC 60529
  • 4 Different operating modes (continuous light, blinking light, strobe light and rotating light)
  • Available colours: white, red, yellow, green and blue

Standard Materials

  • Housing: synthetic material (polycarbonate), wall mounting bracket V4A
Caratteristiche

Ordering Requirements BLG LED - EN

dsfh032-en-fhf-blg-led-beacon-config-options.png

Ordering Requirements BLG LED - DE

dsfh032-de-fhf-blg-led-beacon-config-options.png