Ricerca risorse
Scarica il documento () sui 20
Segnalatori acustici & sirene

FHF dSLB20LED explosion-proof LED-Light

Eaton’s FHF dSLB 20 LED range is an ex alarm bell with a LED light used for optical signalling in potentially explosive areas of group II and zones 1, 2, 21 and 22. It's designed for continuous operation and is activated by connecting the power supply.

The housing is manufactured from aluminium with a surface varnish coating and the g;ass cap is borosilicate glass cap for ultimate protection. The durable housing is compact and conforms to ingress protection IP 66/67.

The range has 4 different operating modes: permanent, strobe, blinking or rotating. A signalling combination can be established using the stainless-steel mount with integrated junction box to suit your application needs.

Efficient operation
LED long-life technology
Highly certified
For use in potentially explosive atmospheres
Robust
Durable aluminium housing

Design Features

  • 4 different operating modes: permanent, strobe, blinking or rotating light
  • Compact construction
  • Versatile application
  • Ingress protection IP 66/67
  • Protection type: II 2 G Ex d e IIC T5, T6 Gb
    II 2 D Ex tb IIIC T95°C, T80°C Db
  • Version: red, continuous light, according to ICAO Annex 14, Low Intensity, Type A, red

Standard Materials

  • Housing: aluminium, surface varnished or powder-coated
Caratteristiche

Ordering Requirements dSLB20 LED - EN

dsfh024-en-fhf-dslb-20-led-beacon-config-options.png

Ordering Requirements dSLB20 LED - DE

dsfh024-de-fhf-dslb-20-led-beacon-config-options.png