Ricerca risorse
Scarica il documento () sui 20
Segnalatori acustici & sirene

FHF EKS & EKSP Weatherproof Buzzer

Eaton’s FHF EKS/EKSP electronic buzzer range is designed for industrial use in harsh environmental conditions.

The EKS and EKSP are manufactured from thermoplastic (ABS) which provides durability and reliability when you need it most.

The buzzer is installed into a 28mm bore hole in control panels and has a volume of approx. 90 dB(A). The EKS produces a continuous tone signal, the EKSP version emits a pulsating tone signal.

Resilience
Corrosion-resistant in harsh conditions
Durability
Thermoplastic (ABS) housing
Cost saving
Minimal maintenance required

Design Features

  • Installation in control panels
  • Low current consumption
  • Loud piezo sounder
  • Housing of impact-resistant thermoplastic
  • Continuous tone/Pulsating tone

Standard Materials

  • Housing: thermoplastic ABS
Caratteristiche

Ordering Requirements EKS & ESKP - EN

Ordering Requirements EKS & ESKP - DE

Scarica i link
X
Download Close