Ricerca risorse
Scarica il documento () sui 20
Sounders & horns

FHF EV21 and EV24 Weatherproof 21 Tone Sounder

Eaton’s FHF EV 21 and EV 24 range includes electronic all-purpose sounders designed for harsh conditions in industrial areas.

Manufactured from seawater-resistant aluminium and coated in plastic, the sounders are both sturdy and durable. The range comprises a power supply, microprocessor, amplifier, and loudspeaker. With a compact design and easy installation process this device saves time and requires minimal maintenance. 

The EV 21 and EV 24 have volume approx. of 105 dB(A) with DC and AC voltage supply options and 21 different signal tones which can be adjusted by the user. Our range is flexible to suit your application needs.

Highly certified
21 different tones, user selectable
Voltage options
DC and AC voltage supply
Durability
Seawater-resistant aluminium housing

Design Features

  • Micro SD memory card min. 4 GB
  • With over 80 pre-installed tones
  • Volume: approx. 105 dB(A)
  • Suitable for AC and DC voltage
  • Robust housing made of aluminium
  • Emergency signal according to DIN 33404/3
  • Loud voice output with excellent tone and sound quality

Standard Materials

  • Housing: seawater-resistant aluminium
Caratteristiche

Ordering Requirements EV21 - EN

dsfh063-en-fhf-ev-21-sounder-config-options.png

Ordering Requirements EV21 - DE

dsfh063-de-fhf-ev-21-sounder-config-options.png