Ricerca risorse
Scarica il documento () sui 20
Segnalatori acustici & sirene

FHF Profi Flash Weatherproof Strobe Light

Eaton’s FHF Profi Flash range is a weatherproof xenon strobe light used for optical signalling device for indoor and outdoor applications. Designed specifically for harsh environments in industrial areas and is suitable for both wall and stand mounting.

The strobe light housing is manufactured from impact-resistant thermoplastic with a polycarbonate cap for maximum durability while confirming to ingress protection IP 54. Available in 6 different cap colours and 2 housing colours, user selectable.

The Profi Flash has a modular design enabling various function solutions and provides continuous operation. The range flash frequency is approximately 60 flash per minute (1 Hz) and has a flash energy of 5 joule.

Versatile
Available in 6 different colours to suit application
Modular design
Easy to enable different functions
Reliable
Withstands harsh environmental conditions

Design Features

  • Flash energy 5 joule
  • Continuous operation
  • One design for wall mounting and indoor and outdoor stand mounting
  • Modular housing design
  • Ingress protection IP 54

Standard Materials

  • Housing: thermoplastic (ABS)
Caratteristiche

Ordering Requirements Profi Flash - EN

dsfh037-en-fhf-profi-flash-beacon-config-options.png

Ordering Requirements Profi Flash - DE

dsfh037-de-fhf-profi-flash-beacon-config-options.png