The Eaton Series G Molded Case Circuit Breaker provides users with unparalleled performance and convenience. A patented contact design features high-speed “blow-open” action, resulting in superior circuit breaker performance. This globally-rated platform offers users high interruption ratings in a compact footprint with ease of in-field configuration applicable to a wide variety of industry and regional requirements. Choose from a selection of thermal magnetic and electronic trip units, available in current ratings that range from 15A to 2500A with voltages up to 690 VAC.
La tua ricerca "" non corrisponde a nessun documento o prodotto.
Supporto da Eaton
Supporto tecnico
Per ottenere assistenza tecnica si prega di contattare EatoncareITsupportoPDD@Eaton.com