Scarica il documento () sui 20
Fuses

GDB 5x20mm fuse

Eaton’s GDB fast-acting, low breaking capacity 5mm x 20mm ferrule fuses are designed to IEC 60127-2 for overcurrent protection of electronic circuits. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip

Technical data sheets

GDB Fuse data sheet

Fast Acting
Low Breaking Capacity
IEC Designed 5mm x 20mm Ferrule Fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
Caratteristiche

Specifications

Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Contact us