Scarica il documento () sui 20
Fuses

MDH 3AB Surge withstand fuse

Eaton’s MDH 6.3 mm x 32 mm ferrule and axial lead, high breaking capacity, high I2t ceramic tube fuses are designed to UL 248-14 and withstand inrush currents resulting from certain transient voltages. This is a RoHS compliant, halogen free, lead free fuse. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.

 

Technical data sheets

MDH-R Fuse data sheet

High breaking capacity and I²t
High surge withstand
21A, 600VAC

Eaton’s MDH fuses provide circuit protection for LED street lights

Transient voltage surges can be a major problem in areas of the country with extreme weather such as lightning storms. Surge Protection Devices (SPDs) are designed to divert such surges to ground and allow continued operation of loads such as street lights. However, these devices can be damaged creating a dangerous short circuit. Protecting street lights from short circuiting due to transient voltage surges is critical...

MDH Fuse product aid

6.3 mm x 32 mm ferrule and axial lead, high breaking capacity, high I2t ceramic tube fuses

1/4" Ferrule fuse product aid

Eaton's Bussmann® Series of 1/4" fuses include a complete line of both fast-acting and time-delay options, in both low-breaking glass, and highbreaking ceramic constructions.
Caratteristiche

Specifications

Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Contact us