Scarica il documento () sui 20
Fuses

S505H 5x20mm fuse

Eaton’s S505H high voltage, time delay, high breaking capacity 5mm x 20mm fuses are available in cartridge or axial lead format and are designed to IEC 60127-2 for overcurrent protection of electronic circuits. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip.

Technical data sheets

S505H Fuse data sheet

Time delay
High voltage & high breaking capacity
IEC Designed 5 mm x 20 mm cartridge and axial lead fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
Caratteristiche

Specifications

Scarica i link
X
Download Close