Scarica il documento () sui 20
Terminal blocks

Spring & Screw Eurostyle PCB terminal block

Eaton’s Spring & Screw EuroMag terminal blocks are European style terminal blocks with spring and screw connections.

Caratteristiche
For detailed specification information, please refer to the data sheet.
Datasheet Amps (A) Voltage (V) Poles Center Spacing (mm) Wire Range Construction
EM2661 10 300 2 to 13 10 14-26 Mold-to-length
EM2665 10 300 2 to 24 5 14-26 Mold-to-length
EM3123 6 300 2 to 24 3.5 16-26 Modular
EM3660 16 300 2 to 24 5 12-26 Modular
EM3661 10 300 2 to 14 10 14-26 Modular
EM3665 10 300 2 to 24 5 14-26 Modular
Scarica i link
X
Download Close