Ricerca risorse
Scarica il documento () sui 20
Comunicazioni vocali e telefoni di emergenza

FHF ExResistTel Accessories Set

Eaton’s FHF intrinsically safe Ex secondary receiver set can be connected to the ExResistTel and ExResistTel MB telephones (analog versions only). The receiver enables a third person to take part in the telephone conversation.

Eaton’s FHF Ex headset can be connected to all explosionproof telephones from the ExResistTel line (analog and IP). This Ex-headset is designed to improve the user’s communication experience during a telephone call by reducing the surrounding environmental noises and enables telephone calls while carrying out tasks that require the use of both heads, providing an efficient working experience.

The Ex-headset and Ex-secondary receiver are designed for use in hazardous and potentially explosive areas, both manufactured from polyurethane elastomer a durable and reliable material.

Highly certified
Explosionproof protection
Efficient
Reduces high surrounding environmental noises
Robust
Corrosion-free housing

Certifications and compliances

 

 

ATEX

Design features

  • Ingress protection IP54
  • Protection type Ex Secondary Receiver: II 2G Ex ia IIC T6
  • Protection type Ex Headset: II 1G Ex ia IIC T4 Ga
  • Ex Headset with approx. 15 m connection cable

Standard materials

  • Polyurethane elastomer
Caratteristiche

Ordering Requirements (EN)

dsfh0080-en-fhf-ex-resisttel-explosionproof-accessories-set-config-options.png

Ordering Requirements (DE)

dsfh0080-de-fhf-ex-resisttel-explosionproof-accessories-set-config-options.png
Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Contact us

Tel: +49 208 8268 0 
email: FHF-sales@eaton.com