Ricerca risorse
Scarica il documento () sui 20
Comunicazioni vocali e telefoni di emergenza

FHF Explosionproof Secondary Bell

Eaton’s FHF Ex secondary telephone bell is a high-volume explosionproof telephone call signalling for indoor and outdoor installation. It has been specifically designed for application in potentially explosive and hazardous areas. 

The Ex secondary telephone bell is manufactured from die-cast aluminium a high-quality durable material which can withstand the harshest conditions, while reducing the need for maintenance. With a compact design and user-friendly installation this accessory is efficient and effective. 

This accessory is flexible to suit the user’s needs, the customer may choose between single tone, 2- tone, 3-tone or warble-tone using the available DIP switches.

Highly certified
ATEX & IECEx certified for hazardous area
Flexibility
Various tones and frequencies available
Robust
Manufactured from die-cast aluminum

Certifications and compliances

 

 

ATEX

Design features

  • IP 66
  • High-volume multitone bell
  • Ex em [ib] IIC T6

Standard materials

  • Die-cast aluminium
Caratteristiche

Ordering Requirements (EN)

dsfh0018-en-fhf-ex-secondary-telephone-bell.png

Ordering Requirements (DE)

dsfh0018-de-fhf-ex-secondary-telephone-bell.png
Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Contact us

Tel: +49 208 8268 0 
email: FHF-sales@eaton.com