Ricerca risorse
Scarica il documento () sui 20
Comunicazioni vocali e telefoni di emergenza

FHF Ex-TWIN Explosionproof Secondary Ringer

Eaton’s FHF TWIN-EExll is a secondary telephone alarm and signal unit specifically designed for application in potentially explosive indoor or outdoor industrial areas. 

This accessory is used to draw attention to incoming phones calls, the calls are indicated with high volume and signalled by the integrated strobe light. The TWIN-EExII offers two different operating modes that can be selected using the sliding switch, both signals are actuated by the AC ringing voltage. 

With a compact design made from seawater-resistant cast aluminium coated with plastic the TWIN-ExII is durable in the harshest conditions which minimise damages and the need for maintenance.

Durability
Seawater-resistant cast aluminum housing
Explosion protection
II 2 G Ex e mb [ib] IIC T6/T5/T4 Gb
Longevity
Withstands heavy explosive industrial environments

Certifications and compliances

 

 

ATEX
 
 
IECEx

Design features

  • II 2 G Ex e mb [ib] IIC T6/T5/T4 Gb
  • Protection class IP 66 according to EN 60529
  • Explosion-proof, optical-acoustic signalling unit
  • High-volume multitone alarm
  • Powerful strobe light
  • Supplied from the 230 V network

Standard materials

  • Die-cast aluminium
Caratteristiche

Ordering Requirements (EN)

dsfh0017-en-fhf-ex-twin-config-options.png

Ordering Requirements (DE)

dsfh0017-de-fhf-ex-twin-config-options.png
Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Contact us

Tel: +49 208 8268 0 
email: FHF-sales@eaton.com