Ricerca risorse
Scarica il documento () sui 20
Comunicazioni vocali e telefoni di emergenza

FHF TWIN-LED Industrial Secondary Ringer

Eaton’s FHF TWIN-LED is a weatherproof secondary telephone alarm and signal unit specifically designed for application in harsh weather in industrial areas. 

With a compact design, the bottom box is made of seawater-resistant cast aluminium coated with plastic and the strobe light cap housing is made of polycarbonate providing durability and longevity. 

The loudspeaker is permanently mounted to the housing. When receiving a call signal the device submits optical and acoustic signals, the signal light is available in 5 different cap colours.

Versatility
5 available signal light colors
Robust
Housing made of aluminum
Reliability
Can withstands the roughest environments

Design features

  • Protection class IP 66
  • Robust housing made of aluminium
  • Very bright LED technique
  • Extremely long life-cycle 
  • 4 loud melodies selectable
  • Volume approx. 100 dB(A)

Standard materials

  • Die-cast Aluminium
  • Polycarbonate cap
Caratteristiche

Ordering Requirements (EN)

dsfh0087-en-fhf-twin-led-config-options.png

Ordering Requirements (DE)

dsfh0087-de-fhf-twin-led-config-options.png
Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Contact us

Tel: +49 208 8268 0 
email: FHF-sales@eaton.com