The Eaton TD110 is a robust, compact handheld wireless transceiver that provides reliable real-time control and monitoring of mobile and stationary hydraulic equipment.
| Size (outside dimensions) | 5.1 x 2.8 x 1.3 inches (135 x 71 x 33 mm) |
| Weight | 0.44 lb (200 grams) |
| Storage temperature | –4°F to +136°F (–20°C to +58°C) |
| Operating temperature | –4°F to +131°F (–20°C to +55°C) |
| Humidity rating | 0–95% RH non-condensing |
| Environmental | IP65 and IP67 (dust, immersion, water jets) SAE J1455 (Salt Spray) |
| Shock | ISO 15998 (15 G for 11 ms) |
| Vibration | SAE J1455 (24 to 2000 Hz for each of 3 axes, 4 G2/Hz) |
| Housing | Industrially robust, hardened plastic, chemical resistant |