Ricerca risorse
Scarica il documento () sui 20
Ritirato dalla produzione
Analizzatori di gas

MTL K1550 Hydrogen, Helium, Argon and Xenon Gas Analyser

Please note: we no longer offer this products or any repairs/spares.

Crouse-Hinds series MTL K1550 gas analysers accurately measure the percentage levels of one gas in a binary or pseudo-binary mixture. 

Examples include hydrogen, carbon dioxide, argon, helium and various halogenated hydrocarbons such as Freons.  Almost any single constituent of a gas mixture can be measured, providing its thermal conductivity differs from that of the other components.  Ranges from high ppm to 100% are possible, depending on the gas being measured.

A katharometer sensor measures the thermal conductivity of the gas. The sensor incorporates a highly sensitive, non-depleting element of low thermal capacity, which requires no maintenance. Signal processing and temperature compensation are provided by a microprocessor to give a level of accuracy and a range not normally associated with this type of sensor.  Little or no calibration is required because of the system’s inherent high stability.

Certifications and compliances

  • Ex II 2G EEx d IIB + H2 T6 -40°C ≤ Ta ≤ 40°C
  • Ex II 2G EEx d IIB + H2 T3 -40°C ≤ Ta ≤ 150°C
  • Ex II 1GD [EEx ia] IIC T6 -20°C ≤ Ta ≤ 60°C
  • Ex II 2GD EEx d IIC T6 (85°C) or T5 (100°C)
  • IP65 housing (remote sensor)

Design features

  • Gases measured include: hydrogen, helium, argon, carbon dioxide, krypton, neon and Xenon
  • Proven technology from the katharometer experts 
  • Maintenance-free sensor
  • Corrosive gas sensor options 
  • Non-depleting remote sensor 
  • Fixed and variable compensation options
  • Measured values are presented on a large, clear LCD which also displays messages and prompts for the menu driven configuration and calibration routines
  • Two concentration alarms provide visual (LED) indication and volt-free changeover contacts; they are user-configurable for function (high, low or off) and hysteresis value
  • A high level 4 to 20mA output is provided; the span can be user programmed on most models
  • The instrument is packaged in a standard DIN panel mounting enclosure (96 x 144mm) with an optional locking door to IP54 sealing standard; the sensor can either be mounted within the enclosure or remotely, depending upon the application
  • For hazardous area applications, the sensor may be mounted remotely in the hazardous area and connected to the electronics unit in the safe area through a suitable MTL intrinsically safe interface

Standard materials

  • Enclosure - fiberglass-reinforced Noryl
Caratteristiche

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family