Ricerca risorse
Scarica il documento () sui 20
Lineare

HRL LED Recessed Mount Hazardous Area Light Fixtures

Eaton’s Crouse-Hinds series HRL recessed LED linear fixtures are engineered to provide maintenance-free illumination in the most demanding environments, along with with a competitive payback vs. fluorescent fixtures.  Available in three common sizes, the HRL is certified for use in Zones 1 and 21 hazardous areas, as well as Class I, Division 2 locations. 

Manufactured in galvanized steel or stainless steel for additional corrosion protection, HRL fixtures combine state-of-the-art LED technology with optimized thermal managment to extend service life in extreme environments.

Reliability
T6 rating @ 55ºC ambient
Installation Ease
Easy access to drivers and wiring
Safety
Available with emergency battery

Certifications and compliances

IECEx / ATEX Standards:

  • Ex d e mb IIC T6 Gb, Ex tb IIIC T80˚C Db

Permissible ambient temperature:

  • -40˚C to 55˚C (standard fixture), -25˚C to 55˚C (emergency model)

Degree of protection accd. to EN 60529:

  • IP66

Design features

  • Instant illumination and restrike
  • T6 temperature rating to safely operate in the most hazardous environments
  • IP66 rating for outstanding environmental protection
  • B0 & B15 fire rate
  • T6 rating @ 55ºC ambient for standard 100-240VAC fixtures
  • 108-250VDC input provision for emergency systems, cranes, etc.
  • 25% lumen output in emergency operation
  • Quick & easy maintenance- Easy access to drivers and wiring

Standard materials

  • Enclosure - steel with white paint finish or stainless steel
  • Lens - Translucent polycarbonate
  • External hardware - Stainless steel
Caratteristiche

Ordering Information

hrl-led-standard-numbering-system.jpg
Scarica i link
X
Download Close