Ricerca risorse
Scarica il documento () sui 20
Lineare

PLLE Industrial LED Linear Light Fixtures

Eaton’s Crouse-Hinds series PLLE linear LED light fixtures are constructed with an aluminum housing and high impact-resistant polycarbonate cover, providing extreme durability and reliability in harsh and heavy industrial areas.  The fixture is also available with an optional battery back-up for emergency lighting applications.

The use of high quality LED chips, coupled with our extensive experience in thermal management of electrical components in harsh areas, ensures long service life of the PLLE series.  The extended temperature range of -40°C to +55°C allows these luminaires to be used in a wide range of ambient conditions. 

With its long service life, low maintenance requirements and low energy consumption, the PLLE provides superior performance with a competitive payback versus traditional fluorescent fixtures.

Certifications and compliances

  • IP (IEC60529): IP66

Design features

  • Available with 3000K, 4000K, 5000K and 6500K color temperatures
  • Permissible temperature range: -40˚C to +55˚C (for normal applications); -25˚C to +55˚C (for emergency lighting applications)
  • Anti-shock and vibration-proof
  • Mercury-free
  • Instant ON without time delay
  • Long fixture life and years of maintenance-free operation

Standard materials

  • Housing – copper-free aluminum
  • Lens – polycarbonate
Caratteristiche

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
Scarica i link
X
Download Close