Ricerca risorse
Scarica il documento () sui 20
Pulsantiere

EGL Explosionproof Static Grounding Indicators

Crouse-Hind series EGL explosionproof static grounding indicators ensure safe product transfer with automated pump control and static ground verification system.  Provides producers, handlers and manufacturers of combustible materials a safe product transfer solution with low maintenance, simple installation and reliable operational benefits.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, IIB + H2
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL/cUL Listed
  • IP65
  • NEMA 3, 4X, 7BCD, 9FG, 12

Design features

  • Static ground verification system provides ground path for static build-up to ensure safe product transfer
  • Integrated control relay allows for safe control of electrically operated pumps or valves, and for energizing remote indicators
  • Stainless steel clamp for grounding connection provides industrial durability, corrosion resistance and increased product lifetime
  • Interior and exterior epoxy powdered paint finish provides superior corrosion resistance inside and out
  • LED pilot lights provide long-lasting visual identification of status of ground connection
  • ECD Type 4X drain protects interior equipment from environmental moisture and condensation, rain water and hose down applications
  • NEMA 4X compact, hose-tight and corrosion-resistant enclosure offers years of service in harsh industrial environments
  • 25 ft. safety fluorescent yellow cord is easily identifiable to ensure safety and reduce tripping hazard
  • Neoprene cover gasket provides a watertight seal to meet UL Type 4 (NEMA 4) requirements
  • Stainless steel hinges are corrosion-resistant while providing safe and easy access to interior of enclosure
  • Waterguard™ desiccant packet absorbs and removes water/moisture and protects the enclosed equipment when not energized
  • Adjustable mounting feet provide ease of mounting during installation

Standard materials

  • Enclosure – opper-free aluminum with interior and exterior epoxy powder coat
  • Clamp – stainless steel
  • Clamp grips – polyvinylchloride dipped
  • Gasket – neoprene
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze