Ricerca risorse
Scarica il documento () sui 20
Contattori e partenze motore

XLC Explosionproof Lighting Contactors

XLC explosionproof lighting contactors from Eaton's Crouse-Hinds Division provide efficient use of power, greater utilization of daylight and automated control in the most extreme harsh and hazardous locations while extending lighting lifetime.

Applications include areas requiring safe and efficient variable lighting control, areas with hazardous gas, vapors and dust, and indoor or outdoor locations in damp, wet, dusty or corrosive environments.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • NEMA 3, 7BCD, 9EFG
  • UL standard: UL1203
  • cUL to CSA standard C22.2 No. 30

Design features

  • Variable lighting control utilizing manual on/off or automatic settings
  • Photocell option provides maximum utilization of sunlight for energy conservation
  • Modular lighting contactor design provides flexibility to add future power poles
  • Lighting contacts are electrically held for superior performance
  • Power poles convert from NO to NC with a simple 180° turn

Standard materials

  • Body and cover – copper-free aluminum
  • Gasket – neoprene
  • Cover bolts – stainless steel
  • Hinges – stainless steel

Drawings and design support

Caratteristiche

Catalog numbering system

XLC Lighting Contactors Catalog Numbering System
Scarica i link
X
Download Close