Advanced driver assistance systems (ADAS), a series of advanced automobile systems that enhance driver safety and vehicle driveability, is incorporated into vehicles to eliminate the human error factor, which is the predominant cause of collisions and road accidents. Each ADAS consists of an array of sensors, ICs, detectors, passive components, and circuit protection devices providing a range of benefits to users.
A. AMLVmultilayer varistor ESD protection, STS23ESD TVS diodes
Eaton passive components offer complete solutions for ADAS. Each component features a low-profile design, high power-handling capability, excellent tolerance for temperature variance, and superior reliability.
ADAS and autonomous driving hits the fast lane for smarter, safer vehicles
An overview of the trends and dynamics of advanced driver assistance systems (ADAS) and automated driving systems (ADS) as it pertains to power and communication technologies, including details of design and reliability challenges associated with these technologies. Furthermore, this article discusses solutions to these challenges using industry-leading, new technologies catered to solving these challenges.
Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors,
supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.