Scarica il documento () sui 20

1031-N

Eaton Aluminium high security magnetic contact - triple balancing - IP65 - remote test - EN50131-2-6 certified - protection grade 3 - environmental class IV

General specifications

Product Name
Eaton High-security magnetic contacts
Catalog Number
1031-N
EAN
8054934900457
Product Length/Depth
125 mm
Product Height
28 mm
Product Width
38 mm
Product Weight
0.65 kg
Certifications
CE marking

Caratteristiche prodotto

Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Current - max
300 mA
Degree of protection (IP)
IP65
Type of fastening
Magnetic
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting
Sensor height
27.5 mm
Wireless
NO
With connection cable
NO
Surface finish
Matt
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
0 mm
Width sensor
38 mm
Sensor length
125 mm

Esporta le caratteristiche del prodotto