Scarica il documento () sui 20

1319065
Codice del modello: QSA200N-B2/3

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p, BS2 QSA200N-B2/3

General specifications

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1319065
EAN
8711426623873
Product Length/Depth
338 mm
Product Height
235 mm
Product Width
183 mm
Product Weight
4.6 kg
Certifications
CE
Model Code
QSA200N-B2/3

Features & Functions

Number of poles
Three-pole

General information

Actuator type
Without actuator
Degree of protection (front side)
IP00
Suitable for
Ground mounting
Front mounting

Electrical rating

Rated operating voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
110 kW
Rated uninterrupted current (Iu)
200 A

Esporta le caratteristiche del prodotto

Istruzioni di installazione

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.