Scarica il documento () sui 20

1319095
Codice del modello: QSA315N-B4/3

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p, BS2 QSA315N-B4/3

General specifications

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1319095
EAN
8711426683877
Product Length/Depth
340 mm
Product Height
200 mm
Product Width
190 mm
Product Weight
4.55 kg
Certifications
CE
Model Code
QSA315N-B4/3

Features & Functions

Number of poles
Three-pole

General information

Actuator type
Without actuator
Degree of protection (front side)
IP00
Suitable for
Ground mounting
Front mounting

Electrical rating

Rated operating voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
184 kW
Rated uninterrupted current (Iu)
315 A

Esporta le caratteristiche del prodotto

Istruzioni di installazione

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.