Scarica il documento () sui 20
Ritirato dalla produzione

152667
Codice del modello: XMW1806M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate;for 450mm bucket

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152667
EAN
4015081494057
Product Length/Depth
510 mm
Product Height
280 mm
Product Width
440 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XMW1806M

Caratteristiche prodotto

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Esporta le caratteristiche del prodotto