Scarica il documento () sui 20

1742431
Codice del modello: mRB6-16-3N-B-003-A-FL

Eaton Systeem 55 LV systems Final Distribution Boards. Residual current circuit-breaker 6kA 3P+N 16A B-kar 30mA FLEX

General specifications

Product Name
Eaton Systeem 55 FLEX residual current circuit-breaker
Catalog Number
1742431
EAN
8711426634923
Product Length/Depth
146 mm
Product Height
74 mm
Product Width
84 mm
Product Weight
0.22 kg
Compliances
RoHS conform
Model Code
mRB6-16-3N-B-003-A-FL

Caratteristiche prodotto

Amperage Rating
16 A
Surge current capacity
6 kA
Voltage type
AC
Width in number of modular spacings
4
Features
Concurrently switching N-neutral
Residual current circuit breaker
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
16 A
Rated switching capacity (IEC/EN 60947-2)
6 kA
Tripping characteristic
B
Built-in depth
70 mm
Current limiting class
3
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
30 mA
Nominal current
16 A
Number of poles (protected)
3
Number of poles (total)
4
Rated fault current (mA) - max
30 mA
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC 60947-2)
0 kA
Class
A
Mounting Method
DIN Rail
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
B
Frequency rating
50 Hz
Rated insulation voltage (Ui)
500 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
6 kA
Rated short-circuit breaking capacity (EN 61009-1)
6 kA
Number of poles
Three-pole + N
Disconnection characteristic
Other
Type
Flex components DIN-modular Combined RCD/MCB circuit breaker
Special features
Residual current circuit breaker FLEX
Power loss
0 W

Esporta le caratteristiche del prodotto

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.