Eaton Systeem 55 LV systems Final Distribution Boards. Systeem 55 and Medusa accessories, inlet module, 4x PG21
| Product Name |
Eaton Systeem 55 cable flange
|
| Catalog Number |
1965401
|
| EAN |
8711426531901
|
| Product Length/Depth |
160 mm
|
| Product Height |
6 mm
|
| Product Width |
49 mm
|
| Product Weight |
0.024 kg
|
| Compliances |
RoHS conform
|
| Model Code |
HJ5946
|
| Special features |
Accessories and fittings
Insert for snap-in packing glands
The input pieces can also be used as sealing pieces
Emissions places 4 x Pg21
Door opening 154 mm
|
| Type |
Accessories and fittings
|
| Number of conduit lead-ins |
4
|
| Suitable for cable diameter - max |
18 mm
|
| Suitable for cable diameter - min |
18 mm
|
| For tube diameter |
Other
|