La foto è a scopo illustrativo
Download
Eaton Systeem 55 LV systems Final Distribution Boards. System 55 and Medusa cable entry, L1
| Product Name |
Eaton Systeem 55 cable entry box
|
| Catalog Number |
1965917
|
| EAN |
8711426426788
|
| Product Length/Depth |
270 mm
|
| Product Height |
40 mm
|
| Product Width |
140 mm
|
| Product Weight |
0.19 kg
|
| Compliances |
RoHS conform
|
| Model Code |
HIL1
|
| Special features |
Accessories and fittings
Cable entry, for 1 cable
Door opening 154 mm
Cable diameter 45 mm
Height = 37 mm, including rubber ring (s) diam. 17 / 23 / 30 mm
|
| Type |
Accessories and fittings
|
| Color |
Black
|
| RAL-number (Akin) |
9005
|
| Material |
Plastic
|
| Model |
Conduit inlet
|
| Suitable for |
Built-up box flush-mounted switching equipment
|