Scarica il documento () sui 20

40071354260
Codice del modello: Panel, arrow left, for 79011/79021, 60m

Eaton 79021 CG-S PL Cover with pictogram acc. to ISO 7010

General specifications

Product Name
Eaton Series 70000 LED CG-S Pictogram
Catalog Number
40071354260
EAN
4012539338604
Product Length/Depth
615 mm
Product Height
2 mm
Product Width
330 mm
Product Weight
0.7 kg
Certifications
CE
Model Code
Panel, arrow left, for 79011/79021, 60m

Caratteristiche prodotto

Viewing distance
60 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
2 mm
Double-sided
False
Direction
Left
Direction of the arrow
Left - ISO 7010
Product branding
Eaton

Esporta le caratteristiche del prodotto