Scarica il documento () sui 20

40071362123
Codice del modello: LP-Star-4-12 CG-S & WEB

Eaton Eaton LP-Star-4-12 CG-S & WEB

General specifications

Product Name
Eaton LP-STAR Central power system
Catalog Number
40071362123
EAN
4012539343257
Product Length/Depth
550 mm
Product Height
260 mm
Product Width
260 mm
Product Weight
22 kg
Certifications
CE
Model Code
LP-Star-4-12 CG-S & WEB

Caratteristiche prodotto

Product branding
Eaton
Housing
Other
SQL-database
Not available
Operation by Bluetooth
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Suitable for operating system Windows 10
NO
Compatible with Casambi
NO
Application
Other

Esporta le caratteristiche del prodotto