La foto è a scopo illustrativo
Download
Eaton B-Line series wiring trough, 4" height, 60" length, 4" width, GRT NK wiring trough, Embossed thru holes, No knockouts, Screw cover, NEMA 3R, Steel, Plated screws, ANSI 61 gray, 16 gauge
Product Name |
Eaton B-Line series wiring trough
|
Catalog Number |
4460 GRT NK
|
UPC |
782051140927
|
Product Length/Depth |
60 in
|
Product Height |
4 in
|
Product Width |
4 in
|
Product Weight |
18.02 lb
|
Certifications |
CSA Certified
UL Listed |
Special features |
Cover is held secure by flange and plated screws
|
Type |
GRT NK wiring trough
|
Mounting method |
Embossed thru holes
|
Closure type |
Plated screws
|
Finish color |
ANSI 61 gray
|
Material thickness |
16 gauge
|