Scarica il documento () sui 20

640205FULL-0278X

Eaton, Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 12V DC, Red lens, Shallow red base, Set to Tone 8, Separate connection for sounder and beacon, With fixing screw kit (FL/RL/R/S 12V TONE 8 SEPARATE)

General specifications

Product Name
Eaton Flashni Audible visual alarm
Catalog Number
640205FULL-0278X
EAN
4015081800377
Product Length/Depth
92 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.308 kg
Compliances
EN

Caratteristiche prodotto

Nominal voltage - max
15 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.11 A
Power
2.64 W
Lens color
Red
Lamp type
Xenon
Sound output
104 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Other
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
0.11 mA
Alarm current - min
0.083 mA
Construction material
ABS/FR
EN Certified Tones
0
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
Rear
Light color
Red
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Esporta le caratteristiche del prodotto