Eaton Bussmann series BCM modular fuse block, Screw, Three-pole
| Product Name |
Eaton Bussmann series BCM modular fuse block
|
| Catalog Number |
BCM603-3S
|
| UPC |
051712486354
|
| Product Length/Depth |
3 in
|
| Product Height |
1.25 in
|
| Product Width |
2.25 in
|
| Product Weight |
0.183 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
Contact Manufacturer
UL Listed CSA Certified |
| Number of poles |
Three-pole
|
| Type |
Modular fuse block
|
| Special features |
Screw
|