La foto è a scopo illustrativo
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 32A, Three-wire, four-pole, Nylon, M32, 220-240 Vac
| Product Name | 
                                            
                                            
                                             
                                                Eaton Crouse-Hinds series IEC 60309 hazardous area plug
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                GHG5127409R0001
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4250217427190
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                9.8 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                3.9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                3.9 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1.32 lb
                                             
                                         | 
                                    
| Area classification | 
                                            
                                            
                                             
                                                Hazardous/Classified Locations
                                             
                                         | 
                                    
| Standards type | 
                                            
                                            
                                             
                                                NEC/CEC  
                                        IEC  | 
                                    
| NEC hazardous rating | 
                                            
                                            
                                             
                                                Class I, Zone 1  
                                        Class I, Division 2 Class I, Zone 2  | 
                                    
| NEMA Rating | 
                                            
                                            
                                             
                                                4X
                                             
                                         | 
                                    
| Ingress protection (IP) ratings | 
                                            
                                            
                                             
                                                IP66
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                32A
                                             
                                         | 
                                    
| Trade size | 
                                            
                                            
                                             
                                                M32
                                             
                                         | 
                                    
| Configuration | 
                                            
                                            
                                             
                                                Three-wire, four-pole
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                220-240 Vac
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Nylon
                                             
                                         |