Ricerca risorse
Scarica il documento () sui 20

GHG5147406R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 63A, Three-wire, four-pole, Nylon, M40, 380-415 Vac

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5147406R0001
EAN
4250217427367
Product Length/Depth
271.78 mm
Product Height
109.22 mm
Product Width
109.22 mm
Product Weight
1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
63A
Trade size
M40
Configuration
Three-wire, four-pole
Voltage rating
380-415 Vac
Material
Nylon

Esporta le caratteristiche del prodotto

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.