Scarica il documento () sui 20

PDG53K1200KNSN

Eaton Power Defense molded case switch, Globally Rated, Frame 5, Three Pole, 1200A, 50kA/480V, Molded Case Switch, No Terminals

General specifications

Product Name
Eaton Power Defense molded case switch
Catalog Number
PDG53K1200KNSN
UPC
786679240786
Product Length/Depth
139.7 mm
Product Height
406.4 mm
Product Width
209.5 mm
Product Weight
21.32 kg
Compliances
RoHS Compliant
Certifications
UL 489
CCC Marked
IEC 60947-2
CSA

Caratteristiche prodotto

Amperage Rating
1200 A
Voltage rating
600 Vac
Circuit breaker type
PD5 Global
Circuit breaker frame type
Complete breaker
Terminals
No Terminals
Frame
5
Class
Class A
Interrupt rating
50 kAIC at 480 Vac
Max. rated operation voltage Ue AC
600
Switch off technique
Thermomagnetic
Number of poles
Three-pole
Type
Molded case switch
Interrupt rating range
50 kAIC at 480/277 V (UL)
50 kAIC Icu/50 kAIC Ics/105 kAIC Icm at 380-415 V (IEC)
85 kAIC at 240 V (UL)
25 kAIC Icu/20 kAIC Ics/52.5 kAIC Icm at 525 V South Africa (IEC)
25 kAIC at 600/347 V (UL)
35 kAIC Icu/35 kAIC Ics/73.5 kAIC Icm at 440 V (IEC)
85 kAIC Icu/85 kAIC Ics/187 kAIC Icm at 240 V (IEC)
10 kAIC Icu/5 kAIC Ics/21 kAIC Icm at 690 V (IEC)
35 kAIC Icu/22.5 kAIC Ics/73.5 kAIC Icm at 480 V Brazil (IEC)
Voltage rating - max
600 V

Esporta le caratteristiche del prodotto

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.