Scarica il documento () sui 20
We make what matters work.*

SL2MNM42F2C

Eaton SafeLite, Safety lighting/ exit sign, 20m viewing distance, Escape route and open area, Stand alone, LED, Maintained / Non-Maintained operation, 60lm in mains, IP42, 200lm, 2 hour duration

General specifications

Product Name
Eaton SafeLite SC Emergency Luminaire
Catalog Number
SL2MNM42F2C
EAN
3660191603762
Product Length/Depth
270 mm
Product Height
49 mm
Product Width
119 mm
Product Weight
0.62 kg
Certifications
CE

Caratteristiche prodotto

Battery quality
NiCd
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Degree of impact resistance (IK)
IK 04
Outdoor use compliance
False
Explosion protected
False
Diameter
9999 in
Degree of protection
IP42
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Lamp power
4.2 W
Type of indicator
Only single-sided
Monitoring equipment
None
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Nominal current - max
3 mA
Nominal current - min
3 mA
Power factor
0.84
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
No
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.2 W
Rated life time L70/B10 at 25 °C
60000 hour
Type of control gear
Electronic transformer
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Nominal operation time - min
2 hour
Nominal operation time - max
2 hour
Autonomy
2 hours
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Sticker
Pictogram included
No
Built-in Length
270 mm
Built-in Width
119 mm
Built-in height/depth
49 mm
Number Of Poles (Numeric)
2
Impact strength
IK04
Kind of luminaire
Safety and exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
200 lm
Luminous flux at emergency operation
200 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
70-79
Effective luminous flux
60
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
60 lm
Number of lighting heads
8
Suitable for number of lamps
1
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
No testing system
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Test button
Emergency power supply system
Peripheral (individual battery)
Power consumption in emergency mode
3.2 W
With heating element for battery
No
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
200 lm
Connectable conductor cross section - max
2.5 mm²

Esporta le caratteristiche del prodotto