The Eaton 93E G2 UPS delivers simply effective power protection for electrical and IT applications. It offers a lower Total Cost of Ownership (TCO) through a combination of energy-efficiency, high reliability and compact footprint. The Eaton 93E G2 is an ideal solution for commercial buildings and technical facilities, as well as small to medium-sized data centers that require highly reliable protection.
| Power range | 100 - 120 - 160 - 200 kVA |
| Voltage | 380 V,400 V, 415 V |
| Topology | Online |
| Efficiency | Up to 96.1% (Double conversion mode) |
| Up to 99.3% (High-efficiency mode) | |
| Battery type | VRLA |
| IP Class | IP 20 |